Eaton's range of fire rated alarm and signalling bases offer flexibility across its range of legacy Fulleon conventional devices. The RoLP, RoLP Solista, Solex, Flashni and Maxi families all utilise a bayonet design that enables the common mounting.
Included in the range are options for midi angle single, midi "U" single, "U", deep and shallow bases. The shallow base is suited to conceal wiring allowing installation with minimum visual impact. The deep and “U” bases cater for surface wiring of all types and provide ingress protection up to IP65.
Combinations of two or more deep bases form the basis of the AV unit allowing for many permutations of audible and visual warning units.
Midi angle single base
Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Deep base
Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry.
Midi U single base
Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Shallow base
Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.
U-base
Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.
Combi signalling unit
An audible and visual signalling system where different levels of warning or status need to be communicated (compatible with RoLP, Solex and Solista).
Proven service history, simple single handed fitting and removal, and complete versatility have made the Legacy Fulleon bayonet bases the preferred solution.
*(IHS Markit, 2018).
Contact us via web form by clicking the link above, or call us: 01633 628566