Eaton's range of fire rated alarm and signalling bases offer flexibility across its range of legacy Fulleon conventional devices. The RoLP, RoLP Solista, Solex, Flashni and Maxi families all utilise a bayonet design that enables the common mounting.
Included in the range are options for midi angle single, midi "U" single, "U", deep and shallow bases. The shallow base is suited to conceal wiring allowing installation with minimum visual impact. The deep and “U” bases cater for surface wiring of all types and provide ingress protection up to IP65.
Combinations of two or more deep bases form the basis of the AV unit allowing for many permutations of audible and visual warning units.