Flashni's xenon beacon offers the option to control the flash independently, enabling a staged alert depending on the application.
Watch the unboxing video to get a closer look at the Flashni
Visual notification over a wide area can be challenging, but this can be easily overcome when xenon flash tubes are used in a fire notification device.
With their high light output, xenon flash tubes maximise the attention attracting potential of the devices that they form a part of, and this high output also means that they are ideal for alerting over a wide area.
Another benefit of xenon flash tubes is that they emit the same amount of light in every direction without fluctuation. This coupled with the circular design of a device, like the Flashni, means that equal light intensity will be emitted around 360° over a wide area.
The wide viewing angle, and range of colours, has made the Flashni range the go-to sounder beacon in industrial installations.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
With 5 different bases to choose from, and with a range of conduit entries, ingress protection ratings and aesthetic options, the Flashni sounder beacon can be tailored to suit any application you need it to.
Deep base
Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry.
Shallow base
Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.
U-base
Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.
Combi signalling unit
An audible and visual signalling system where different levels of warning or status need to be communicated (compatible with RoLP, Solex and Solista).
*(HIS Markit, 2018).
Your search "" did not match any documents or products.
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4