Select your location

Manual call point for fire, gas & emergency door release
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

CXM series  
Yellow, Conventional SPCO Contacts (No LED) and back box. Glass element. Top label "Gas Release", CXM/CO/G/Y/BB 4930110FUL-0049
Green, Conventional SPCO Contacts (No LED) and back box. Plastic element. Top label "Door Release",  CXM/CO/P/G/BB 4931210FUL-0135
Green Conventional SPCO Contacts (No LED) and weatherproof back box. Glass & Plastic element. Top label "Emergency Door Release", CXM/CO/GP/G/WP 4934230FULL-0462
White Conventional SPCO Contacts (No LED) and back box. Glass & Plastic Element. Top Label "Emergency", CXM/CO/GP/W/BB 4920018FULL-0186C
White Conventional SPCO Contacts (No LED) and weatherproof back box. Glass & Plastic element. Top label is blank, CXM/CO/GP/W/WP 4934231FUL-0464
For Older Systems - Conventional Red, Change over contacts up to 230Vac. Back box included (Glass element provided), CXM/CO/GP/R/BB 4930010FUL-0048XC
For Older Systems - Conventional Red, Change over contacts up to 230Vac. Weatherproof back box included (Glass element provided), CXM/CO/G/R/WP 4990073FULL-0122X
CXL series  
Conventional 470R/680R With LED and Back Box. Includes both Glass and Universal Plastic Resettable Elements CXL/GP/470R+680R+LED/BB  4920016FULL-0018XC
Conventional IP66 470R/680R With LED and Back Box. Includes both Universal Glass and Plastic Resettable Elements CXL/GP/R/470R+680R+LED/WP  4990047FULL-0420X
Back box  
Standard Back Box CXBB/R, pack of 10 4990011FUL-0050
Polyflap - front cover screens  
Polycarbonate Cover (Box Of 10), CXPC 4990001FUL-0022
Polycarbonate Cover Inc. Security Tie (Pack Of 10), CXPC/TI  4990014FUL-0045
Spare key  
Spare Key (Pack Of 10), CX/UK SPARE KEY 4990009FUL-0040
Spare Glass  
Spare Glass (Pack Of 10), CX/SPARE GLASS 516200FULL-5017

Technical Specifications

  CXM series CXL series
Voltage 9-30Vdc 9 - 30Vdc
Current 3A N/A
Temperature -10°C to +55°C -10°C to +55°C
-25°C to +70°C (WP) -25°C to +70°C (WP)
Protection IP24D
IP66 (WP)
IP24D
IP66 (WP)
Construction: ABS ABS
Weight 0.19Kg
0.29Kg (WP)
0.19Kg
0.29Kg (WP)
Colour Red

White, Green, Yellow, Blue available -Minimum order required
Red, White, Green, Yellow, Blue
Resistors N/A Series 470R & 680R resistor with LED alarm indicator. Resistor value selected by connection
Switching Configuration: SPCO (Single Pole, Change Over) N/A
Element Type: Glass or Plastic (Re-settable) Glass or Plastic (Re-settable)
  Back box
Back Box: The BB is the standard surface mounting box for all CX
Back Box (Terminals): The BBT includes four pairs of terminals to assist wiring where flying lead connections are used, or monitoring components are to be added to the circuit
  Polyflap front cover screens
Cover: All CX call points may be fitted with a polycarbonate flap for protection against accidental operation. Where extra security is needed a breakable plastic tie can be added to secure the flap.
  Spare key - no specs
Spare Key: For testing, re-setting and cover removal
  Spare glass - no specs
Spare Glass: Replacements

Need product support?

Need product support?

Phone: 01753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566