Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

RoLP Solista & Maxi - LED Sounder beacon fire alarm

The Fulleon RoLP Solista and RoLP Solista Maxi use the same low current technology that made the RoLP (Roshni Low Profile) sounder a global hit and pairs it with a LED visual alarm to create a sounder beacon combination.

As the use of beacons to supplement audible alarms is becoming increasingly common. A combined sounder beacon allows both an audible and visual alarm to be provided through only a single installation point reducing installation time and as such cost.

Two versions are available the RoLP Solista and RoLP Solista Maxi. The RoLP Solista Maxi offers a higher output sounder output than the standard version with six key tones boosted to 105dB(A) delivering a powerful fire alarm sounder beacon that is CPD compliant, compact and a perfect match for the standard RoLP sounder.

Compliant
Sounder beacon certified to EN54-3
Durable
Long life, extremely low current, LED beacon
Smart technology
Engineered to boost 6 key alarm ones to 105dB

Low current, high performance, a leading specification

Requiring current consumption as low as 30mA, the RoLP Solista, drawing on RoLP sounder technology, is a leader in efficiency, its wide range of selectable tones makes it a signalling leader in conventional fire system sounders.

With 32 tones to choose from (6 fire approved) it's easy to adapt the sounder so that it's fit for purpose in terms of both fire notification and general signalling options.

Choose LED to alert when it matters most

The RoLP Solista is fitted with a LED beacon which has a dramatically lower current consumption than traditional Xenon beacons making it ideal for applications where sounder circuit capacity is limited. Alongside low current consumption, LED technology offers five times the lifespan compared to Xenon, instant maximum brightness and superior durability, making it the light output of choice for fire alarms and general signalling.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

"Adapt to suit" - customise your device to meet your requirements

Designed for adaptability, the RoLP Solista and RoLP Solista Maxi offer you ample choice to meet your projects' needs.

With six different bases available to suit a range of conduit entries. It offers a variety of ingress protection and aesthetic options to suit the installation.

Eaton fire alarm and signalling base - midi angle single base

Midi angle single base

Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - deep base

Deep base

Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry. 

Eaton fire alarm and signalling base - midi u single base

Midi U single base 

Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - shallow base

Shallow base

Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.

Eaton fire alarm and signalling base - u base

U-base

Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.

fire-fulleon-bases-combi-base.jpg

Combi signalling unit

An audible and visual signalling system where different levels of warning or status need to be communicated.

Unboxing the RoLP Solista fire alarm sounder beacon

Watch the unboxing video to get a closer look at the RoLP Solista sounder beacon

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566