Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

RoLP Solista, Red Body, Red Led Beacon, Shallow Base ROLPSB/SV/RL/R/S 8210112FULL-0015X
RoLP Solista, Red Body, Red Led Beacon, Deep Base ROLPSB/SV/SB/RL/R/D 8210113FULL-0016X
RoLP Solista, White Body, Red Led Beacon, Shallow Base ROLPSB/SV/RL/W/S 8210114FULL-0017X
RoLP Solista, White Body, Red Led Beacon, Deep Base ROLPSB/RL/W/D 8210115FULL-0018X
RoLP Solista, Red Body, Red Led Beacon, No Base ROLPSB/SV/RL/R/N 8210111FULL-0004X
RoLP Solista Maxi, Red Body, Red LED Beacon, Shallow Base ROLPX/SB/RL/R/S 8210119FULL-0001
RoLP Solista Maxi, Red Body, Red LED Beacon, Deep Base ROLPX/SB/RL/R/D 8210130FULL-0002
RoLP Solista Maxi, Red Body, Red LED Beacon, U Base ROLPX/SB/RL/R/U 8210121FULL-0003

TECHNICAL SPECIFICATIONS

Voltage: 9-15Vdc
18-28Vdc
110-230Vac with Powered Base
Current: RoLP Solista - 15mA (Typical Tone 3)
RoLP Solista Maxi - 43mA (Typical Tone 3)
Sound Output: RoLP Solista - 102dB(A) (Typical tone 3)
RoLP Solista Maxi - 106dB(A) (Typical Tone 3)
Tones: 32
Light Output: > 0.5cd
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C, 
Protection: IP54 Shallow Base
IP65 Deep & U Base
Construction: ABS
PC Lens
Weight: 0.3Kg
Colour: Red & White
Volume Control: 10dB
Flash Rate: 1Hz
Flash Colour: Red
Light Source: LED

Need product support?

Need product support?

Phone: 01753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566