Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Squashni, White, Volume Control, No Cap, Fixed Tone 3, SQ/03/W SQUASHNI WT TONE 3 580002FULL-0001X
Squashni, Red, Volume Control, No Cap, Fixed Tone 3, SQ/03/R 580003FULL-0006
Squashni, Cream White, Volume Control, No Cap, Fixed Tone 3, SQ/03/H/NC NO CAP 580004FULL-0005X
Squashni, White, Switched Volume, No Cap, SQ/SV/S/W NO CAP E15 580009FULL-0018X
Squashni, Red, Switched Volume, No Cap, SQ/SV/S/R 580035FULL-0027
Squashni, White, Switch Volume, Cap, Tone 3, SQ/SV/03/W/S/C WITH CAP 580038FULL-0101X
Squashni, White, Switch Volume, Cap, SQ/SV/W/S/C 580061FULL-0101
Squashni, Red, Switch Volume, Cap, Tone 8, VdS, SQ/SV/08/R/S/C/BMA/VDS G206022 580067FULL-0200X
Squashni, White, Switch Volume, Cap, Tone 8, SQ/SV/08/W/SWT/C WITH CAP 580068FULL-0193X
Squashni, Hak White, Switch Volume, Cap, SQ/SV/H/C/VC/SWT SQUASHNI SOUNDER 580085FULL-0235

TECHNICAL SPECIFICATIONS

Voltage: 9 - 28Vdc
Current: 18mA (Typical tone 3)
Sound Output: 93dB(A) (Typical tone 3)
Tones: 32
Volume Control: 20dB
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C
Protection: IP54
Construction: ABS
Weight: 0.15kg
Colours: Red & White

Need product support?

Need product support?

Phone: 01753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566