Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Symphoni LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1  8500042FULL-0042X
Symphoni LX Wall, VADs, Red Body, White Flash SYG1/LX-W/WF/R1  8500043FULL-0043X
Symphoni LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1 8500044FULL-0044X
Symphoni LX Wall, VADs, Red Body, Red Flash SYG1/LX-W/RF/R1   8500045FULL-0045X
Symphoni LX Wall, VADs, White Body, Red Flash SYG1/LX-W/RF/W1  8500044FULL-0044X
Symphoni WP LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1/WP 8500047FULL-0047X
Symphoni WP LX Wall, VADs, Red Body, White Flash SYG1/LX-W/WF/R1/WP 8500048FULL-0048X
Symphoni LX Wall, VADs, White Body, Red Flash, European Tone SYG1/E/LX-W/RF/W1  8500054FULL-0054X
Symphoni LX Wall, VADs, Red Body, Red Flash, European Tone SYG1/E/LX-W/RF/R1   8500055FULL-0055X
Symphoni HO LX Wall,  VADs, White Body, Red Flash SYHO/LX-W/RF/W1  8500074FULL-0074X
Symphoni HO LX Wall, VADs, Red Body, Red Flash SYHO/LX-W/RF/R1  8500075FULL-0075X
Class B  
Symphoni Class B LX Wall, VADs, White, White Flash SY-ClsB/LX-W/WF/W1  8500082FULL-0082X
Symphoni Class B LX Wall, VADs, Red, White Flash SY-ClsB/LX-W/WF/R1  8500083FULL-0083X
Symphoni Class B LX Wall, VADs, White, Red Flash SY-ClsB/LX-W/RF/W1  8500084FULL-0084X
Symphoni Class B LX Wall, VADs, Red, Red Flash SY-ClsB/LX-W/RF/R1  8500085FULL-0085X
Symphoni Class B LX Wall, VADs, White, White / Chroma+ Red Flash SY-ClsB/LX-W/CRF/W1   8500086FULL-0086X
Symphoni Class B LX Wall, VADs, Red, White / Chroma+ Red Flash SY-ClsB/LX-W/CRF/W1  8500010FULL-0010X
Class C  
Symphoni Class C LX Wall, VADs, White, White Flash SY-ClsC/LX-W/WF/W1  8500082FULL-0082X
Symphoni Class C LX Wall, VADs, Red, White Flash SY-ClsC/LX-W/WF/R1  8500083FULL-0083X
Symphoni Class C LX Wall, VADs, White, Red Flash SY-ClsCO/LX-W/RF/W1  8500084FULL-0084X
Symphoni Class C LX Wall, VADs, Red, Red Flash SY-ClsC/LX-W/RF/R1  8500085FULL-0085X
Symphoni Class C LX Wall, VADs, White, White / Chroma+ Red SY-ClsC/LX-W/CRF/W1  8500086FULL-0086X
Symphoni Class C LX Wall, VADs, Red, White / Chroma+ Red SY-ClsC/LX-W/CRF/R1  8500010FULL-0010X
Voice+  
Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, VP001ASY SYV+/LX-W/RF/W1 VP001ASY  850128FULL-0283X
Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, VP001ASY SYV+/LX-W/RF/R1 VP001ASY 850129FULL-0284X
Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, Weatherproof, VP001ASY SYV+/LX-W/RF/W1/WP VP001ASY   850132FULL-0285X
Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, Weatherproof, VP001ASY SYV+/LX-W/RF/R1/WP VP001ASY  850133FULL-0286X
Symphoni Voice+ LX Wall, VADs, White Body, White Flash, VP025ASY SYV+/LX-W/WF/W1 VP025ASY 850126FULL-0275X
Symphoni Voice+ LX Wall, VADs, Red Body, White Flash, VP025ASY SYV+/LX-W/WF/R1 VP025ASY  850127FULL-0276X
Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, VP025ASY SYV+/LX-W/RF/W1 VP025ASY   850128FULL-0277X
Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, VP025ASY SYV+/LX-W/RF/R1 VP025ASY  850129FULL-0278X
Symphoni Voice+ LX Wall, VADs, White Body, White Flash, Weatherproof, VP025ASY  SYV+/LX-W/WF/W1/WP VP025ASY  850130FULL-0279X
Symphoni Voice+ LX Wall, VADs, Red Body, White Flash, Weatherproof, VP025ASY SYV+/LX-W/WF/R1/WP VP025ASY 850131FULL-0280X
Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, Weatherproof, VP025ASY SYV+/LX-W/RF/W1/WP VP025ASY  850132FULL-0281X
Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, Weatherproof, VP024ASY SYV+/LX-W/RF/R1/WP VP025ASY  850133FULL-0282X

TECHNICAL SPECIFICATIONS

Voltage: 18-28Vdc (Fire Use)
12-28Vdc (Non-fire Use)
Current: 15-30mA (Sounder: tone 29) dependent on setting
Sound Output: 100dB(A) (Typical tone 29)
Coverage (y): 7.5m (switchable to 2.5m)
Coverage Volume Code: W-2.4-7.5
Coverage Volume: 135m2 (15m³)
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C
Protection: IP21C
Construction: ABS
Weight: 200g
Colour: Red & White
Mounting Height (x): 2.4m (max)
Flash Rate: 1Hz (Switchable to 0.5Hz)
Mounting Type: Wall

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566