Door retainers
Series 1350 & 1360 - Robust magnetic door retainers
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 1350 & 1360 - Robust magnetic door retainers

The 1350 & 1360 series are a range of wall mounted electromagnetic door retainers that offer the user a choice of holding strengths (25/50 Kg and 50/100 Kg).

Robust and simple to install, they are ideal for a wide range of applications such as nursing homes, hospitals, schools, and industrial premises. Doors can be held open under normal conditions and then automatically released in the event of a fire alarm activation

Accessories
Damping counter plate
Up to 100Kg holding force
Holding force can be halved to reduce current consumption
Certified
UE standard for fire applications EN1155

Core features

  • Versatile holding settings
  • Release button and protection circuit
  • User selectable dual holding strength
  • Low current consumption requiring less power from your system
  • Wall mounting
  • Suitable for large and small fire doors
  • The door can be manually closed when not activated by the fire system
  • Allows for door misalignment

Robust design 

  • Electrical circuit protection
  • Epoxy painting
  • Die-cast aluminum housing
Lighting design service

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566