Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 5000 - Indoor signboard sounder

Series 5000 is an IP40 signboard with an integrated sounder, suitable for all types of risk conditions such as fire, flooding, gas leaks, etc., whenever visual and acoustic information is needed.

The notably elegant and pleasing design is suited to installations in hotels, shops, shopping centers, cinemas. 5000 series alarm panels are available with high visibility LED lighting system and high sound pressure buzzers.

All versions come with the wording “FIRE ALARM” display though other wording in other languages can be ordered as an accessory. 5000 series illuminated panels do not replace optical warning devices within fire detection units.

housing material
Self-extinguishing white thermoplastic
Buzzer perfomance
High sound power
Suitable to all risk conditions
Fire, flooding, gas leaks, etc.

Core features

  • Power supply 12/24 Vdc
  • Steady or flashing light
  • LED backlighting
  • Smart, elegant design
  • IP40 certified

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566