Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Accessories for magnetic door retainers

A range of accessories is available to enable more flexibility when installing Eaton magnetic door retainers in buildings.

Including a flexible keeper plate with impact damper, black steel plate, and thermoplastic structure. As well as brackets for floor or wall-mounting constructed from a steel sheet structure and finished in white epoxy paint.

Options in the range

flexible-keeper-plate-30-degrees-for-door-retainers.png

Flexible keeper plate 30°

1343-CSA, 1353-CSA, 1363-CSA

  • Keeper plate for electromagnetic door release units
  • Allows an overall plate angular range of 30°
  • Slim design
  • Provided with shock absorber
  • Steel plate
  • Black thermoplastic structure
flexible-keeper-plate-120-degrees-for-door-retainers.png

Flexible keeper plate 120°

1341-CSA, 1351-CSA, 1361-CSA

  • Adjustable keeper plate for electromagnetic door relase units
  • Allows an overall plate angular range of 120°
  • Provided with shock absorber
  • Steel plate
  • Black thermoplastic structure
bracket-for-floor-or-wall-mounting-door-retainers.png

Bracket for floor or wall mounting 

13ST15, 13ST25

  • Bracket for either floor or wall mounting of electromagnets of the Series 13000 and 13100
  • Steel sheet structure
  • White epoxy painting

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566