Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 1420 - Remote sounder indicator

Series 1420 is a remote indicator or sounder indicator with low power consumption LED suited to a wide range of applications in signalling alarms, anomalies, on-off, traffic lights, etc.

It features combinations of red, green or yellow LED elements and the buzzer are available up to a max of three elements. The light of the LEDs, having a wide visibility angle, can be steady or blinking to be selected by an internal jumper, while the buzzer provides a continuous sound of suitable power.

It has been specifically designed to go with the commonly seen switch backplates and available in both wall mounting and flush fit versions using a Bticino type 503 box (version I).

Power supply
12 or 24 Vdc
Mounting
Wall or flush
LED colours
Red, green, yellow

Core features

  • Very low power consumption
  • Optical-acoustic versions (with Buzzer)
  • White thermpolastic housing material

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566