Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 1492 & 1493 - Glass break key boxes

Series 1492 & 1493 are glass break key boxes for accessing operating keys of external command blocks in emergencies.

The key is protected by glass that must be broken using the specific hammer (supplied). The glass breaking is signaled by an internal changeover micro switch. The robust aluminum frame makes this key box suited to any type of indoor environment.

The model 1493-1512 is equipped with an integrated key assembly with dual changeover contact (overall 6 terminals) and three supplied keys (keys are all identical). For the connection a threaded 3/8 gas cableway is available.

Housing
Die-cast aluminium box
Accessories
Hammer supplied
Wide ranging use
Suitable for any indoor environment

Core features

  • Version with key assembly
  • For the connection a threaded 3/8 gas cableway is available.
  • IP40 certified

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566