Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 1498 - Key lock box

Key box suited to contain keys of any size. A micro-switch detects when the lid is opened while a second micro-switch detects when the keys are removed. These switches can be connected independently of the external supervision and/or monitoring systems using a 6-pole terminal block.

Closing and opening is operated by using a key (supplied in two units), in case of emergency the keys can be reached by breaking the glass.

Robust metallic frame to make the product suited for installation in any indoor environment.

Housing
Robust metallic frame
Wide spread use
Suited for installation in any indoor environment

Core features

  • For keys of any size
  • Key access by lock or glass break
  • Three way protection

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566