Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
4 Results
Sort by
Eaton 5S 1000i, 1000 VA, 600 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower
Eaton 5S 1500i, 1500 VA, 900 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower
Eaton 5S 550i, 550 VA, 330 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower
Eaton 5S 700i, 700 VA, 420 W, Input: C14, Outputs: (3) C13, (3) C13 surge only, Tower
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700