Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Tower
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Tower, with BS input cord
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U, with BS input cord
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Tower
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Tower, with BS input cord
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U, with BS input cord
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, with BS input cord
Eaton 5SC UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
Eaton 5SC UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, with BS input cord
Eaton 5SC UPS, 500 VA, 350 W, Input: C14, Outputs: (4) C13, Tower
Eaton 5SC UPS, 500 VA, 350 W, Input: C14, Outputs: (4) C13, Tower, with BS input cord
Eaton 5SC UPS, 750 VA, 525 W, Input: C14, Outputs: (6) C13, Tower
Eaton 5SC UPS, 750 VA, 525 W, Input: C14, Outputs: (6) C13, Tower, with BS input cord
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 Option 2 then 2