Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
8 Results
Sort by
Eaton 5SC, 1000i, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Tower
Eaton 5SC, 1000i Rack2U, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U
Eaton 5SC, 1500i, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Tower
Eaton 5SC, 1500i Rack2U, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
Eaton 5SC, 2200 VA, Rack/tower, 2U
Eaton 5SC, 3000 VA, Rack/tower, 2U
Eaton 5SC, 500i, 500 VA, 350 W, Input: C14, Outputs: (4) C13, Tower
Eaton 5SC, 750i, 750 VA, 525 W, Input: C14, Outputs: (6) C13, Tower
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700