Select your location

Specifications

Eaton 93PM UPS 30-500 kVA technical specifications

Eaton 93PM UPS 30 – 60 kVA

Frame
50, 60 kVA  
Power range
30 – 60 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Runtime (internal batteries)   
10 – 30 min
Battery type                               
VRLA, Lithium-ion, Supercapacitor
Number of power modules
1

Eaton 93PM UPS 30 – 200 kVA

Frame
100, 120, 150, 200, 250 kVA  
Power range
30 – 250 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Runtime (internal batteries)   
VRLA, Lithium-ion, Supercapacitor
Battery type                               
modular, scalable UPS
Number of power modules
1 – 4

Eaton 93PM UPS 100 – 500 kVA

Frame
400, 500 kVA  
Power range
100 – 500 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Battery type   
VRLA, Lithium-ion, Supercapacitor
Structure                               
modular, scalable UPS
Number of power modules
2 – 8

Product images

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700