Select your location

Specifications

Eaton 91PS and 93PS UPS technical specifications

Eaton 91PS and 93PS UPS 10 kW

Frame (maximum power)
                      10 kW  
Phases In/Out
Eaton 91PS  1:1 / 3:1
Eaton 93PS  3:3
Power range 
                      8 – 10 kW
Runtime (internal batteries)
                      8 – 15 min
Number of power modules
                      monolithic

Eaton 91PS/93PS UPS 15/20 kW

Frame (maximum power)
Eaton 91PS  15 kW
Eaton 93PS  20 kW
Phases In/Out 
Eaton 91PS  3:1
Eaton 93PS  3:3
Power range
Eaton 91PS  8 – 15 kW
Eaton 93PS  8 – 20 kW
Runtime (internal batteries)
                      5 - 37 min
Number of power modules
                      1

Eaton 91PS/93PS UPS 30/40 kW

Frame (maximum power)
Eaton 91PS  30 kW
Eaton 93PS  40 kW
Phases In/Out 
Eaton 91PS  3:1
Eaton 93PS  3:3
Power range
Eaton 91PS  8 – 30 kW
Eaton 93PS  8 – 40 kW
Runtime (internal batteries)
                      5 - 85 min
Number of power modules
                      1 - 2

Product images

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700