Download document () of 20
We make what matters work

Eaton 93T UPS

Eaton 93T UPS offers lower total cost of ownership, maximum availability, resiliency, reliability, safety, and efficiency with more than 60 years of Eaton experience. It is ideal for IT applications like small data centers, server rooms and mission critical applications like commercial and institutional, finance, healthcare, critical applications like commercial and institutional, finance, healthcare, government and industrial.
TOPOLOGY
Online
POWER RATING
15 kVA to 80 kVA
ONLINE EFFICIENCY
96 %

Everything you need in a UPS

eaton-93t-15-30-kva-left-with-screen-image.jpg

Power Range: 15 - 30 kVA

Size: 380 (w) * 740 (d) * 1328 (h)

eaton-93t-40-kva-left-with-screen-image.jpg

Power Range: 40 kVA

Size: 380 (w) * 740 (d) * 1575 (h)

eaton-93t-60-80-kva-left-with-screen-image.jpg

Power Range: 60- 80 kVA

Size: 500 (w) * 822 (d) * 1750 (h)

Future-ready

The rapid adoption of the cloud, constant evolution of IT technologies, increased focus on environmental footprint and sophistication of mission - critical applications are demanding even more efficient, resilient, and safe power protection solutions. The new level of efficiency offered by the Eaton 93T minimizes total cost of ownership while the safety and resiliency, both in infrastructure and IT layers, maximise availability and ensure business continuity.

Total cost of ownership

Eaton’s efficiency focused technologies help you to decrease your purchasing and operational expenses significantly. Eaton 93T UPS offers more than 96% online efficiency and pays back in 3 years. Energy Saver System (ESS) improves the efficiency levels to 99%. ESS is the most proven and reliable energy saving system in the market with many years of usage within a wide install base.

More real power in a smaller UPS

Eaton 93T UPS maximises the true available power while requires 20 % smaller space compared to the UPSs in its class. With the optional internal battery up to 80 kVA, you will not need an external battery and keep valuable space for your revenue generating equipment.

Continuous availability

Eaton 93T UPS is designed for steady, uninterrupted and clear power supply. Thanks to its advanced built-in technologies, Eaton 93T UPS will be available for your needs without a single point of failure.

World-class performance management

The Eaton 93T UPS seamlessly integrates with the Eaton Brightlayer digital solutions, offering world-class performance management. It comes equipped with intelligent operational and management features to leverage data insights for monitoring, managing, and optimizing performance.

Secure by Design

We put cybersecurity to the core of our “secure by design” philosophy. Cybersecurity is embedded in all Eaton’s Intelligent Power products and platforms that we bring to market.

Eaton Cyber Secured Monitoring

System is 24/7 monitored by an Eaton Expert. Faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Flexible service offerings for you

We are offering flexible service plans adapt to your needs such as UPS maintenance, technical support, emergency response.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2