Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Eaton 9PHD Industrial UPS 30 kW - 200 kW technical specifications

Eaton 9PHD Industrial UPS 100 kW

Eaton 9PHD Industrial UPS 100 kW

Phases in/out 
3:3 
Power range 
30-100 kW
Number of power modules  
1 - 2 
Available voltage levels (line to line) 

208 V, 230 V, 380 V, 400 V,

415 V, 440 V,  480 V, 690 V 

IP class
IP23 / IP33 / IP54
Eaton 9PHD Industrial UPS 200 kW

Eaton 9PHD Industrial UPS 200 kW

Phases in/out 
3:3 
Power range 
80-200 kW
Number of power modules  
2 - 4
Available voltage levels (line to line) 

208 V*, 230 V*, 380 V, 400 V,

415 V, 440 V, 480 V, 690 V*

IP class
IP23 / IP33 / IP54
  *up to 100kW

Product images

How to buy from Eaton