Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECOSOL 30 Beer

BECOSOL 30 Beer silica sol fining agent is a silica sol formulated especially for clarifying beer and improving filtration in the brewing industry. The specific surface guarantees optimum adsorption of substances contained in the beer that cause turbidity and at the same time has excellent flocculation properties. It has a very high chemical purity and contains 30% pure colloidal silicon dioxide.

Filter Material
30 % pure colloid silicon dioxide
Application
Flocculation and stabilization of beverages
Dosage
max. 10 - 60 ml/hl

Core features

  • Adsorption of substances contained in the beer that cause turbidity
  • Optimum clarification of the treated beer
  • Improved filtration properties of the beer
  • Small and compact sediment
  • Very high chemical purity
  • Contains 30% pure colloidal silicon dioxide
How to buy from Eaton