Select your location

Cable glands and cord grips
Capri ADE-4F – flameproof & increased safety armoured cable gland
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ADE-4F – flameproof & increased safety armoured cable gland

The ADE-4F is a widely approved gland for use in hazardous areas.

 Suitable for IEC and NEC instalations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE gland accessories for further matching accessories.

Capri ADE-4F – flameproof & increased safety armoured cable gland
Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection category

Other certificates: Inmetro, CCoE, KOSHA, EAC, NEPSI & SABS.

Shipping applications: ABS, BV, DNV & Lloyds.

Universal armour clamping

The ADE 4F, ADE 5F and ADE 6F models all offer universal designs for all types of armoured cable. All designs achieve clamping and earth bonding of the armour for all amour types with reversible components.

Close up clamping on the Capri ADE-4F

Fitted dust cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. Protecting the electrical equipment during transportation and delivery until the cable is ready to be fitted.

Designed and certified for use in the most severe environments

The Capri ADE-4F is the best solution for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68 the Capri ADE-4F is dust-tight and can withstand being completely submerged in water continuously.

Functions of the Capri ADE-4F cable gland

Exploded image of the Capri ADE-4F cable gland
Sealing on inner sheath of Capri ADE-4F
1. Sealing on inner sheath of the cable.
Earthing and bonding on the Capri ADE-4F cable gland
2. Earthing and bonding of cable armour.
Clamping on the Capri ADE-4F
3. Clamping the cable armour to provide mechanical strength.
Sealing on the outer sheath of the Capri ADE-4F gland
4. Sealing on outer sheath of the cable.
Strain relief on the Capri ADE-4F cable gland
5. (Option) Additional clamping for strain relief. 
If you want to download 3D pictures, please contact our customer service.

View Eaton’s full range of Capri ADE hazardous areas cable glands

New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri – over 60 years of expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
How to buy from Eaton
Locate a channel partner

Find an authorised distributor or sales rep near you