Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri BV & BV AG5 - Marine cable glands

Our range of marine BV / BV AG5 cable glands is specific French Navy cable management solutions as per the former MN 823-C standards. These IP66 tight cable glands allow the connection of non-armoured or marine cables without the coupling of the armour.

Made of natural brass or anodised aluminium, the cable glands accommodate a neoprene sealing and achieve an IP tightness on the outer sheath of the cable as well as a perfect tensile strength.

With two operating temperatures ranges, the BV / BV AG5 ranges meet the different requirements for cable entries management for enclosures or bulkhead connections in marine environments.

Material
Natural Brass - Anodised aluminium AG5
Standards
MN 823 C
Supplied with
Neoprene sealing ring & locknut

Cable types

Protection category

Strength and corrosion protection

The neoprene sealing ring and locknut achieve both a tensile strength and a protection against corrosion.

Perfect adaptability to medium and extreme environments

Depending on the models, two operating temperature ranges are proposed:

- 20 °C to + 130 °C (BV) and - 20 °C to + 80 °C (BV AG5), therefore cable glands fully meets the current needs for cable entries management in extreme and medium marine environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armored or non-armored cables?

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01922 450 400