Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

CAPRIFLEX ordering information

Galvanized steel

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
7 12.5 9.5 25.0 50 CAP300700
9 14.8 11.9 30.0 50 CAP300900
11 18.4 15.0 35.0 50 CAP301100
13 20.3 16.6 40.0 50 CAP301300
16 22.2 18.4 45.0 50 CAP301600
21 27.6 23.7 55.0 25 CAP302100
29 36.5 32.6 60.0 25 CAP302900
36 47.0 41.0 65.0 15 CAP303600
48 59.0 53.0 70.0 15 CAP304800
3'' 83.0 76.5 180.0 10 CAP305300
4'' 110.0 102.0 240.0 10 CAP305400

Stainless steel 304L

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
7 12.5 9.5 25.0 50 CAP300709
9 14.8 11.9 30.0 50 CAP300909
11 18.4 15.0 35.0 50 CAP301109
13 20.3 16.6 40.0 50 CAP301309
16 22.2 18.4 45.0 50 CAP301609
21 27.6 23.7 55.0 25 CAP302109
29 36.5 32.6 60.0 25 CAP302909
36 47.0 41.0 65.0 15 CAP303609
48 59.0 53.0 70.0 15 CAP304809
3'' 83.0 76.5 180.0 10 CAP305309
4'' 110.0 102.0 240.0 10 CAP305409

CAPRIFLEX GS ordering information

Galvanized steel strip & braid

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalog number
12 14,0 10,2 30,0 25 CAP301207
16 17,5 13,0 40,0 25 CAP301607
20 21,5 16,9 45,0 25 CAP302007
25 26,0 21,1 55,0 25 CAP302507
32 34,0 28,1 70,0 25 CAP303207
40 43,5 37,6 80,0 10 CAP304007
50 54,5 48,4 90,0 10 CAP305007

Looking for a plastic flexible conduit? Discover Eaton's CAPRILOK range

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01922 450 400