Hydraulic cylinders
Mill-duty hydraulic cylinders – imperial EM series
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Mill-duty hydraulic cylinders – imperial EM series

Eaton mill-duty hydraulic EM series cylinders are engineered to meet the extreme demands of primary metal applications. Can’t find the bore size or stroke length you need? We’re glad to customize a solution for you.
Durable
Robust construction
Reliable
Optimal performance
Made to last
Extended seal life

Accelerate cycle times and increase production

Maximise acceleration with our patented floating ring cushion seal or alternative ball check design. Optimise deceleration with the fully adjustable cushioning system.

Durable

Heavy-duty, high-yield-strength steel throughout the cylinder – including the flange – ensures maximum durability. The threaded flange design enables reliable operation in even the most demanding applications. 

molten-steel-rolling-mill-metal-production
Hydraulic application and commercial engineering (ACE)

Safe, dependable performance

Captive screws prevent accidental removal, while still allowing easy adjustment. The SureSeal system – the connection between rod and wipers – ensures exceptional performance and durability. 

Minimise wear and extend seal life

Special wear bands eliminate metal-to-metal contact for longer cylinder life and increased load-carrying capability. The case-hardened, chrome-plated piston rod ensures maximum durability and seal life, resulting in less downtime.

Applications

  • Arc furnaces
  • Slab casters
  • Rolling mills
  • Coating lines

Featured resources

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton