Hydraulic cylinders
Medium-duty hydraulic tie-rod NFPA cylinders – R series
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Medium-duty hydraulic tie-rod NFPA cylinders – R series

Eaton hydraulic tie-rod medium-duty NFPA cylinders offer maximum bearing support and wear resistance, thanks to the unitized pilot fitted rod bearing. These R series cylinders come in 19 different mounting styles and bore sizes from 1 in to 20 in, so you can find the right fit for your project.
Medium-duty hydraulic tie-rod NFPA cylinders – R series
Speed
Maximum acceleration and faster cycle times
Design
Designed for safety and reliability
Pressure
Rated up to 250 psi

Maximum acceleration and faster cycle times

Enabled by a fully adjustable cushioning system.

Designed for maximum safety and reliability

Captive cushion screws keep screws firmly in place. A removable, unitised, pilot-fitted rod bearing provides maximum bearing capacity, wear resistance and reliability. The chrome-plated steel body tube provides corrosion resistance, so your cylinder lasts longer.

Applications

  • Plastics
  • Presses
  • Moulding equipment
  • Machine tool
  • Primary metals
Steel forging machine.jpg

Featured resources

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton