Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xPole PFDM residual current circuit breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection in residential and small commercial applications.

xPole PFDM residual current circuit breaker
rated current
125 A
available versions
2- and 4-pole
Characteristics
Type AC and A

Core features

  • Selective versions available
  • Auxiliary switches available
  • 30 mA types for operator protection available
  • Modern RCCB for 125 A rated current
  • Advanced electronic residual current device

Reliable protection for machines

These products help maintain an optimal system and provide additional protection against residual earth leakage currents for a wide range of applications. They come with different tripping characteristics to cater for a variety of electrical systems and components. The devices offer a wide range of nominal currents and comprehensive optional accessories.

Type of protection

Since tripping does not depend on the mains voltage, this RCD is suitable for “fault current/residual current protection” as well as “additional protection” within the meaning of the applicable standards.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700 – option 2, then option 1