Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CC12H SMD fuse

Eaton’s CC12H high-inrush, withstand-capable 3.2 mm x 1.6 mm surface-mounted fuses are cURus recognised for overcurrent protection of electronic circuits. These chip fuses are AEC-Q200 qualified (750 mA – 30 A). The 1206 (3216 metric) compact design provides space savings. This is an RoHS-compliant, halogen-free, lead-free fuse.

Technical data sheets

CC12H fuse data sheet
High inrush withstanding capability
3.2 mm x 1.6 mm surface-mounted fuse
Automotive (AEC-Q200) qualified

CC12H fuse product aid

High I2t chip fuse withstands high inrush currents in a 1206 (3216 metric) package

Eaton provides cloud computing & data centre reliability for the enterprise

Ask almost any consumer, enterprise or even small business where they store their files and data and they’ll most likely tell you, “On the server” or “In the cloud”. As computing power demands increase ...

Eaton CC12H fuses are the hidden power in automotive

With more and more tech innovations and amenities in demand by car buyers, the need for overcurrent protection inside the car is increasingly important for convenience and safety....