Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MOVS Metal oxide varistors

Eaton Bussmann series MOVS is a surface mount metal-oxide varistor (MOV) that provides high surge overvoltage protection in a wide variety of applications. They are ideal for low voltage circuits up to 480 Vac line protection. Two different footprints offer the ability to balance footprint and surge protection needs. The MOVS is offering working voltages from 11 to 510 Vac in 2825 and 4032 EIA footprints with up to 1200 A of surge current withstand.