TFX telematics remote monitoring system
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Discontinued

TFX telematics remote monitoring system

The Eaton TFX remote monitoring system provides fleet and equipment managers with a comprehensive view into machine location and performance, enabling them to make data-driven decisions that increase uptime and productivity. With the ability to monitor data on anything connected to the CAN bus, the TFX system is easy to integrate with Eaton’s other Pro-FX Ready products, as well as non-Eaton components. The Eaton TFX system features over-the-air programming (OTAP) of the Eaton HFX controller, multiple hardware and data plan options as well as complete configurability to pull and visualize the data that matters, allowing users to create a telematics solution perfectly suited to the application—whether single machine or fleet system.
TFX telematics remote monitoring system
DATA
Seasonal or yearly; 10 to 50 MB/month
CONNECTIVITY
GSM, GPRS or EDGE (2G); UMTS or HSPA (3G)
ENVIRONMENTAL RATING
IP6K7

Seamless integration with Eaton and non-Eaton components

Get complete machine health data. Eaton’s TFX remote monitoring system can be configured to monitor any message on the CAN bus, not just those from Eaton components. It enables over-the-air programming (OTAP) of Eaton HFX controller application files, enabling users to update the machine controller remotely. Plus, the TFX system is part of Eaton’s open architecture Pro-FX technology platform, enabling faster, simpler integration.

Rugged, reliable and secure

With a modern, compact design and IP6K7 environmental rating, the TFX system is designed for the rigours—and tight spaces—of mobile equipment. Eaton’s secure development approach helps manage cybersecurity risks and protect the availability and integrity of the machine.

Flexible and configurable

For a telematics system perfectly suited to the application, we offer hardware with an internal or external antenna and multiple data plans to suit the usage and seasonality of the business. Our fully configurable gateway and portal enables users to specify which data is pulled from the machine and customise how it’s displayed. Users can also customise alerts, so they’re immediately notified of issues critical to their business.

Featured resources

Data plans

Select from three data plans, each available in 6-month and 12-month options:

  • Light: 10 MB/month
  • Medium: 20 MB/month
  • Extra: 50 MB/month
Person working on tablet computer
Man standing in front of tractor with tablet

At-a-glance machine data for decisions that matter

Telematics systems offer a number of use cases and benefits. The Eaton TFX system can help you:

  • Prevent unplanned downtime by scheduling maintenance instead of waiting for failure
  • Improve productivity by ensuring machines are running at the correct specifications
  • Extend machine life by detecting and correcting misuse
  • Prevent losses through asset tracking and geofencing
  • Enable quicker repair diagnosis through remote customer support

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.