Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Exit Cube CG-S - Central battery exit sign

The Exit Cube CG-S for central battery systems has three-sided illumination, making it suitable for large and wide areas, for example, warehouses or retail areas. The optimal perceptibility of the luminaire is due to the high luminance of the white contrasting colour (>500 cd/m²).

Several mounting options are available (ceiling, wall, cable or chain suspension) for use in various applications. One, three or eight hours rated operating duration can be freely specified according to the application.

The use of LEDs, automatic testing and monitoring devices significantly reduce the operating and maintenance costs of the emergency exit sign installation.

Exit Cube CG-S - Central battery exit sign

Features

  • 20m and 40m viewing distance
  • High luminance >500 cd/m² acc. DIN 4844-1 / ISO 3864-1
  • Modular design of the polycarbonate cube enables simple and safe mounting by just sliding cube onto installed luminaire
  • Minimum maintenance effort via the use of LEDs with high service life (up to 50,000 hours)
  • Robust design with impact-resistance of IK07
  • Degree of protection IP40
  • Ceiling, wall and suspended mounting options
  • Low operating costs via low connected load

Latest news and insights

Multiple viewing directions. One exit.

Featuring viewing distances of 20m or 40m from three directions, the Exit Cube CG-S is the solution for large, open spaces that have multiple viewing directions leading to one exit such as in warehouses and retail spaces.

Easy and flexible mounting options

Wall bracket

Cable mounting kit

Chain mounting kit

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: +44 (0) 1302 303303