Luminaires
LED Drivers for central battery luminaires including CG-S monitoring
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Modules

Without individual packaging
Order Code
Individual packaging
Order Code
Description
40071349560 40071355260 V-CG-SLI 350
40071349561 40071355261 V-CG-SLI 500
40071349562 40071355262 V-CG-SLI 700
40071349563 40071355263 V-CG-SLI 1000
40071352419 40071352449 V-CG-SLS 28
40071352417 40071352447 V-CG-SLS 350
40071352418 40071352448 V-CG-SLS 500
40071352369 40071355264 V-CG-SLS 501
40071352399 40071355265 V-CG-SLS 701
40071352420 40071352450 V-CG-SLR 350
40071352421 40071352451 V-CG-SLR 28
  40071351928 Module housing with stain relief

TECHNICAL SPECIFICATIONS

Technical data V-CG-SLI 350 V-CG-SLI 500 V-CG-SLI 700 V-CG-SLI 1000
Primary side (data valid for full load)        
Rated voltage ranges  220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC
Standby power loss  < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz)
Current consumption 220 V DC 43 mA 43 mA 43 mA 38 mA
Power input  11.6 VA / 10.7 W 11,5 VA / 11,3 W 10.9 VA / 9.5 W 9.5 VA / 7.8 W
Power factor  0.9 0.9 0.88 0.8
Inrush current  ≤ 3.0 A ≤ 3.0 A ≤ 3.0 A ≤ 3.0 A
Operating frequency  30 kHz - 450 kHz 30 kHz - 450 kHz 30 kHz - 450 kHz 30 kHz - 450 kHz
Connection terminals  Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected
Secondary side        
Output current  350 mA +/- 10% 500 mA +/- 10% 700 mA +/- 10% 1000 mA (1 LED) / 880 mA (2 LEDs) +/- 10%
Output voltage  30 V DC (open-circuit operation) +/- 10% 30 V DC (open-circuit operation) +/- 10% 30 V DC (open-circuit operation) +/- 10% 30 V DC (open-circuit operation) +/- 10%
Output voltage in operation  25 V +/- 10% (8 LEDs) 16,5 V +/- 10% (5 LEDs) 11.0 V +/- 10% (3 LEDs) 8 V +/- 10% (2 LEDs)
Lamp load  1-8 LEDs (rated current 350 mA), series connection (UF = 2.85 ... 3.12 V) 1-5 LEDs (rated current 500 mA), series connection (UF = 2.85 ... 3.3 V) 1-3 LEDs (rated current 700 mA), series connection (UF = 2.85 ... 3.67 V) 1-2 LEDs (rated current 1000 mA), series connection (UF = 2.85 ... 4.0 V)
Output power (max.)  8.75 W 8.5 W 8.05 W 7.04 W
Connection terminals  1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected
Maximum line length  0.5 m (module – LED) 0.5 m (module – LED) 0.5 m (module – LED) 0.5 m (module – LED)
Type of mounting  To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II
Degree of protection  IP20 IP20 IP20 IP20
Permissible ambient temperature  ta = –40 °C to +50 °C ta = –40 °C to +50 °C ta = –40 °C to +50 °C ta = –40 °C to +50 °C
Maximal permissible test point temperature  tc = 70 °C tc = 70 °C tc = 70 °C tc = 70 °C
Dimensions in mm (L x H x W) 110 x 30 x 21 110 x 30 x 21 110 x 30 x 21 110 x 30 x 21
Housing material / Colour  Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey
Weight  0.042 kg 0.042 kg 0.042 kg 0.042 kg
Luminous flux ΦE/ΦN at the end of rated operating time (EBLF)  100% 100% 100% 100%
Technical data V-CG-SLS 350 V-CG-SLS 500 V-CG-SLS 501 V-CG-SLS 701
Primary side (data valid for full load)        
Rated voltage ranges  220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC
Standby power loss  < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz)
Current consumption 220 V DC 41 mA (230 V AC) / 26 mA (220 V DC) 36 mA (230 V AC) / 21 mA (220 V DC) 24 mA (230 V AC) / 15 mA (220 V DC) 33 mA (230 V AC) / 21 mA (220 V DC)
Power input  9.4 VA (230 V AC) 8.2 VA (230 V AC) 6.0 VA (230 V AC) 7.3 VA (230 V AC)
Power factor  0.60...0.70 0.55 0.57 0.59
Inrush current  ≤ 1.5 A ≤ 1.5 A ≤ 1.5 A ≤ 1.5 A
Operating frequency  132 kHz 132 kHz 132 kHz 132 kHz
EEI A2 A2 A2 A2
Connection terminals  Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected
Secondary side        
Output current  350 mA (constant current) 500 mA (constant current) 500 mA (constant current) 700 mA (constant current)
Output voltage  14.5 V DC (open-circuit operation) 8.3 V DC (open-circuit operation) 4.2 V DC (open-circuit operation) 4.0 V DC (open-circuit operation)
Lamp load  1-4 LEDs (rated current 350 mA, UF = 3.0 ... 3.3 V), series connection 2 x LED (rated current 500 mA, UF = 2.5 ... 3.5 V), series connection 1 x LED (rated-current 500 mA), (UF = 2.5...3.85 V) 1 x LED (rated-current 700 mA), (UF = 2.5...3.85 V)
Output power (max.)  4.62 W 3.2 W 2.0 W 2.7 W
Connection terminals  1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected
Maximum line length  1 m (module – LED) 1 m (module – LED) 1 m (module – LED) 1 m (module – LED)
Type of mounting  To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II To be mounted in luminaires with protection category I or II
Degree of protection  IP20 IP20 IP20 IP20
Permissible ambient temperature  ta = –20 °C to +50 °C ta = –20 °C to +50 °C ta = –20 °C to +50 °C ta = –20 °C to +50 °C
Maximal permissible test point temperature  tc = 60 °C tc = 60 °C tc = 60 °C tc = 60 °C
Dimensions in mm (L x H x W) 110 x 30 x 21 110 x 30 x 21 110 x 30 x 21 110 x 30 x 21
Housing material / Colour  Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey
Weight  0.042 kg 0.042 kg 0.042 kg 0.042 kg
Luminous flux ΦE/ΦN at the end of rated operating time (EBLF)  100% 100% 100% 100%
Technical data V-CG-SLS 28 V-CG-SLR 350 V-CG-SLR 28
Primary side (data valid for full load)      
Rated voltage ranges  220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC 220 - 240 V, 50/60 Hz / 176 - 275 V DC
Standby power loss  < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz) < 0.5 W (230 V / 50 Hz)
Current consumption 220 V DC 35 mA (230 V AC) / 20 mA (220 V DC) 36 mA (230 V AC) / 22 mA (220 V DC) 35 mA (230 V AC) / 20 mA (220 V DC)
Power input  8.1 VA (230 V AC) 8.2 VA (230 V AC) 8.1 VA (230 V AC)
Power factor  0.45 ... 0.60 0.60 ... 0.70 0.45 ... 0.60
Inrush current  ≤ 1.5 A ≤ 1.5 A ≤ 1.5 A
Operating frequency  132 kHz 132 kHz 132 kHz
EEI A2 A2 A2
Connection terminals  Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected Clamp terminals 2.5 mm² / reverse-polarity protected
Secondary side      
Output current  110 mA (Maximum current) 350 mA (constant current) 110 mA (Maximum current)
Output voltage  28 V DC (Constant voltage) 350 mA (constant current) 28 V DC (Constant voltage)
Lamp load  LED strip with own current control for 28 V DC and max. 110 mA 1-3 LED (rated current 350 mA, UF = 3.0 ... 4.0 V), series connection LED strip with own current control for 28 V DC and max. 110 mA
Output power (max.)  3.1 W 4.2 W 3.1 W
Connection terminals  1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected 1.5 mm² / not reverse-polarity protected
Maximum line length  1 m (module – LED) 1 m (module – LED) 1 m (module – LED)
Type of mounting  To be mounted in luminaires with protection category I or II For installation in a flush-mounted switch box. According German standard DIN 49073 (Ø 60 mm, height min. 61 mm)

For installation in a flush-mounted switch box. 

According German standard DIN 49073 (Ø 60 mm, height min. 61 mm!)

Degree of protection  IP20 IP20 IP20
Permissible ambient temperature  ta = –20 °C to +50 °C ta = –20 °C to +40 °C ta = –20 °C to +50 °C
Maximal permissible test point temperature  tc = 70 °C tc = 70 °C tc = 70 °C
Dimensions in mm (L x H x W) 110 x 30 x 21 41.5 x 57.4 x 43.5 110 x 30 x 21
Housing material / Colour  Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey Flame retardant polycarbonate / grey
Weight  0.042 kg 41.5 x 57.4 x 43.5 0.042 kg
Luminous flux ΦE/ΦN at the end of rated operating time (EBLF)  100% 100% 100%
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: +44 (0) 1302 303303