Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Atlantic - Self-contained safety & exit sign

Weatherproof, stylish and robust, the Atlantic family is suitable for practically any application and location. The full range has excellent, high performance spacing characteristics to reduce the quantity of units required and achieve the latest European illumination requirements.

All share the convenience of a first fix base, plug in gear tray and self-locking snap on vandal resistant lens which greatly speeds up installation, saving time and cost. The robust, fully polycarbonate construction and IP65 rating affords enhanced protection for even the most vulnerable locations.

Atlantic range is available with LED light source and automatic testing technology.

Features

  • 24m viewing distance
  • High intensity 3W white LED strip
  • 3h duration
  • Maintained operation
  • Degree of protection IP65
  • Wall and ceiling installation
  • Self-locking snap on lens
  • First fix base with heavy duty connector

Latest news and insights

High degree of protection from water and dust

Named after the ingress protection that guided its development IP65, the Atlantic range is suited for areas with high levels of water, dust and generally areas where robust construction is required.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3