Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Luminaires

Order code Description
ATLM Atlantic LED, Maintained, 3h
ATLMIS Atlantic LED, Maintained, 3h, Autotest
 

Accessories

Order code Description
LEXSABL Atlantic Self-adhesive legend kit European Format
LEXSABL-ISO Atlantic Self-adhesive legend kit ISO7010 Format

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface mounting
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: Grey
Rated supply voltage, Frequency: 230 V AC, 50/60 Hz
Protection class: II
Degree of protection (IP): IP65
Duration: 3h
Luminous flux at emergency operation: 74lm
Viewing distance: 24m
Degree of impact resistance (IK): N/A
Operation: Maintained (M)
Testing system: No testing system | Auto-Test
Luminaire type: Safety and exit sign luminaire
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3