Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Luminaires

Order code Description
40071353420 Exit Cube 33822 1-8h/D LED CGLine+

Accessories

Order Code Description
40071353443 Exit Cube Cable suspension
40071353444 Exit Cube Wall Bracket
40071353457 Exit Cube Chain mounting with eye bold
40071354450 Exit Cube Replacement escape sign cube 33X22 Left/Down/Right ISO 7010

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface mounting | Chain | Pendant | Supporting bracket
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP40
Duration: 1-3-8h
Luminous flux at emergency operation: N/A
Viewing distance: 20m
Degree of impact resistance (IK): IK07
Operation: Maintained / Non-Maintained (M / NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Exit sign luminaire
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3