Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Halo-Pack 2 - Self-contained safety luminaire

Halo-Pack 2 is an ultra low-profile LED emergency downlight, providing discreet emergency lighting where aesthetics and reliability are of prime importance. Ideally suited to offices and other open areas within commercial buildings, the Halo-Pack 2 offers wide spacing performance of up to 12.5m and a flush appearance to blend into most environments.

Installation into an existing ceiling is fast and simple to complete, and an optional adapter plate is provided as standard for use in retrofit or shallow ceiling applications. Using the latest in LED technology, Halo-Pack 2 offers up to 50,000 hours life for reduced maintenance.

This range of LED stand-alone self-contained luminaires is designed for non-maintained operation with 3h duration.

Features

  • 170 lm light output
  • Maximum spacing of up to 12,5m
  • 3h duration
  • Environmental friendly NiMH battery
  • Non-Maintained operation
  • Ceiling flush mounting
  • Suitable for both solid and exposed grid ceilings

Latest news and insights

Low total cost of ownership without compromising on aesthetics

The Halo-Pack 2 combines minimal maintenance, reduced power consumption and aesthetics to satisfy multiple demands from a building.

Perfect finish

For retrofit and/or shallow ceiling applications, an optional adapter plate is provided as standard.

Installation made easy

Halo-Pack 2 is equipped with spring retaining clips for surface installation (install from below ceiling). Connection to the mains supply is easy and quick thanks to a plug and play socket.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3