Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

i-P65+ - Self-contained safety luminaire

i-P65+ was developed specifically for requirements in industrial environments. With a combination of high-efficiency LEDs and special optics, it provides optimum performance for a variety of applications. The housing construction features an IP65 protection rating and IK08 impact resistance, making it ideal for ambient conditions in the industrial sector.

The photometric and electronic components including batteries are designed for reliable functionality with continuous ambient temperatures up to 40°C. The luminaires can therefore be reliably used in halls where machines or processes cause increased temperatures. Because of the high light output – also with battery operation – the i-P65+ is also suitable for applications in which more than 1 lx is required e.g. high-risk areas.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

i-P65+ - Self-contained safety luminaire

Features

  • High lumen output up to 900 lm for high spacing and high ceilings
  • 2 versions: symmetrical lens and asymmetric reflector
  • 3h duration
  • CGLine+ technology
  • Robust design: IP65 and IK08
  • Polycarbonate or aluminium enclosure
  • Comply with the requirements of food-law HACCP

Latest news and insights

High degree of protection from water, dust and impacts

Named after the ingress protection that guided its development IP65, the i-P65+ range also features IK08 impact resistance making it suited for areas with high levels of water, dust and generally areas where robust construction is required.

Simply the most flexible, reliable monitoring for peace of mind

The i-P65+ luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Safely keeping food on plates

The i-P65+ range was created with the food processing industry in mind, meeting the HACCP standards for safety and quality.

Developed specifically for the requirements of industrial environments

Lens optic for large open spaces

The lens optic featured on the i-P65+ L variant emits an almost square light distribution over a very large area.

Making it especially suitable for large halls where no fixed escape route can be defined due to changing uses, meaning the complete area must be illuminated.

A maximum spacing of up to 24 m between luminaires reduces the number of required light points. An application range up to 17 m enables mounting at the normally occurring heights.

iP65+ Thin, tall spaces (down)
iP65+ Large, open spaces lens

Reflector solution for extremely tall, narrow spaces

The reflector solution on the i-P65+ H variant was specifically developed for extreme mounting heights in combination with tight escape routes, e.g. with high bay racking applications, wherein the case of wrong light distribution more light is distributed into the shelving than for safety along the escape routes.

Mounting heights up to 35 m and luminaire spacing up to 24 m are possible reducing the number of luminaires needed leads to reduced installation and operating costs.

iP65+ Large, open spaces lens (down)
iP65+ Tall, thin spaces lens
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3