Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Luminaires

Order Code Description
iP65PHA3HCGL i-P65 Plus H 3h CGLine+, Alu, Asymmetric reflector
iP65PHP3H i-P65 Plus H 3h, PC, Asymmetric reflector
iP65PHP3HCGL i-P65 Plus H 3h CGLine+, PC, Asymmetric reflector
iP65PHP3HIS i-P65 Plus H 3h C/W INTELEM, PC, Asymmetric reflector
iP65PLA3HCGL i-P65 Plus L 3h CGLine+, Alu, Symmetric lens
iP65PLP3H i-P65 Plus L 3h, PC, Symmetric lens
iP65PLP3HCGL i-P65 Plus L 3h CGLine+, PC, Symmetric lens
iP65PLP3HIS i-P65 Plus L 3h C/W INTELEM, PC, Symmetric lens

Accessory

Order Code Description
IP65PSUSPB i-P65 Plus Suspension bracket

TECHNICAL SPECIFICATIONS

Mounting method: Ceiling surface mounting | Chain
Light source: LED not exchangeable
Housing Material: Polycarbonate | Aluminium
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP65
Duration: 3h
Luminous flux at emergency operation: 380lm to 740lm
Viewing distance: N/A
Degree of impact resistance (IK): IK08
Operation: Maintained / Non-Maintained (M / NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Safety luminaire for escape route and open area lighting
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608 700, option 3 then option 3