Select your location

Specifications

PRODUCT CODES

Luminaires

Order code Description
40071354874 Outdoor Wall 1-8h/D CGLine+
40071354879 Outdoor Wall 1-8h/D CGLine+, Battery heater

TECHNICAL SPECIFICATIONS

Mounting method: Wall surface mounted
Light source: LED not exchangeable
Housing Material: Aluminium
Housing Color: Grey
Rated supply voltage, Frequency: 230 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP65
Duration: 1-3-8h Configurable
Luminous flux at emergency operation: 225lm
Viewing distance: N/A
Degree of impact resistance (IK): IK10
Operation: Maintained / Non-Maintained (M / NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Safety luminaire for escape route and open area lighting
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303