Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xChargeIn DC 22

Eaton xChargeIn DC 22 is a DC fast charging station, easy-to-use for everyone. This compact DC wallbox can be fixed to the wall or floor-mounted as an option.

xChargeIn DC 22
Compact design
The most compact DC charger on the market
High efficiency
Over 96% efficiency
Easy-to-use
Suited for all types of vehicles

DC charging for everyone

xChargeIn DC 22 enables safe identification and secure payment through RFID, third-party mobile applications or the Eaton Scan & Pay intelligent software. The DC charging station is easy-to-use with a 10-inch” color touchscreen display.

Fast charging speed and high efficiency

xChargeIn DC 22 allows a full 22 kW charge power delivery by overcoming the limitations in vehicle on-board charger power rating which dramatically reduces charging speed for most electric vehicles when connected to an AC charger. A charger efficiency of over 96% and low standby consumption reduces overall operating costs.

Quiet DC charging experience suited to all types of vehicles

xChargeIn DC 22 is available with either CSS or CSS and CHAdeMO plugs. The DC charging station has been designed so that users barely hear it when charging.

Future-proof charging station

xChargeIn DC 22 has been developed to include the technology enabling Vehicle-to-Grid (V2G) functionalities.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 option 2, then option 1