Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xChargeIn DC 44/66

Eaton xChargeIn DC 44/66 is a compact 44/66 kW DC charger with high efficiency and optimized power per square meter. These fast charging stations were designed for public or private parking facilities.

COMPACT DESIGN
The most compact DC charger on the market
HIGH EFFICIENCY
Over 96 % efficiency
EASY-TO-USE
Suited for all types of vehicles

DC charging for everyone

xChargeIn DC 44/66 enables safe identification and secure payment through RFID, third-party mobile applications or the Eaton Scan & Charge intelligent software. The DC charging station is easy-to-use with a 10-inch” color touchscreen display.

Fast charging speed and high efficiency

xChargeIn DC 44 and xChargeIn DC 66 circumvent the limitations of on-board chargers in electric vehicles by powering the vehicle’s battery directly. A charger efficiency of over 96 % and low standby consumption reduces overall operating costs.

Quiet DC charging experience suited to all types of vehicles

xChargeIn DC 44/66 is available with either CCS or CCS and CHAdeMO plugs. The DC charging station has been designed so that users barely hear it when charging, which makes it particularly suited to indoor applications.

Future-proof charging station

xChargeIn DC 44 and xChargeIn DC 66 have been developed to be Vehicle-to-grid ready.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 option 2, then option 1