Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 2,285
Max Pressure Ratio   2.5
Max Rotor Speed  rpm 20,000
Max Input Power  kW 86
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1
     
*Standard inlet condition at 100 kPa, 25°C    
How to buy from Eaton
Contact us

Contact us for help in designing a solution for you.

Locate a channel partner

Here is a list of our Eaton Performance aftermarket supercharger partners.