Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

TVS V400

This model flows 400 cubic centimeters of air in one rotation.  Due to the low twist, it is ideal for low flow requirements.  It is a good option for compound boosting applications.

TVS V-Series provides improved efficiency, enabling the use of smaller units and reduced input power for boosting. It features high-pressure capabilities, enabling supercharger/turbocharger combined boosting systems, while it’s reduced mass allow greater packaging flexibility in constricted engine compartments.

Low speed flow can be improved by up to 50% compared to the TVS R-Series.

The peak thermal efficiency island is moved to lower speeds, which makes it a good match for compound boost systems. 

The increased low-speed volumetric efficiency allows peak torque at lower engine speeds or meeting low-speed torque targets with a lower drive ratio than R-Series units.

Achieving peak torque with a lower drive ratio results in less air that must be bypassed at higher speeds, which lowers parasitic losses and increases overall engine efficiency.

More airflow with reduced power consumption =  improved fuel economy!

TVS V400
Volume per rotation
400 cubic centimeters
Installation
Single or compound
Outlet design
Axial or radial

Core features

  • Integrated electromagnetic clutch compatable
  • Compact 3-lobe lobe with 90 degree twist
  • Optimized rotor helix angles and length to diameter of rotor (L/D) ratios
  • Matched inlet port for improved fill event

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
How to buy from Eaton
Contact us

Contact us for help in designing a solution for you.