Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA PLATE A600 DC

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic and food industries. 

Eaton's BECO INTEGRA PLATE A600 DC filter is a multi-sheet filter in enclosed design. The product channels are sealed with depth filter sheets only.  Sealing of the filter package is accomplished using O-rings at the outer edge of the filter package.

Design
With Circumferential O-Ring Gasket
Material
Stainless Steel AISI 316L, electrolytically polished

Core features

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealing of filter package by means of O-rings and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates. Cake discharge downwards into tray underneath of filter package (optional)
  • High flexibility, the filter can be used as a sheet filter or as a precoat filter. For precoating/removing of high particle load, cake frames in a different width are available
  • Electrical (standard) or pneumatic (ATEX compliant) hydraulics can be selected
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food

Eaton's BECO INTEGRA PLATE A600 DC is designed and manufactured according to the cGMP guidelines and the FDA regulations

How to buy from Eaton