Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CCM 01-set

The CCM 01 Contamination Control Monitor Set is an inline diagnostic measuring system for determining the contamination classes according to ISO 4406:99 and NAS 1638.

Eaton’s in-line measuring systems are designed to mount directly to stationary systems for continuous or periodic monitoring, or can be used as mobile monitoring solutions in hydraulic and lubricating systems. Immediate and accurate diagnoses enables the operator to influence the system or intervene with appropriate counteractive measures when necessary.

Function
Particle counter
System
In-line measuring
Contamination classes according to
ISO 4406:99 or NAS 1638 (switchable)

Core features

  • Cost-effective in-line monitoring solution for continuous
    operations
  • Particle counter consisting of PFS 01 laser sensor for
    hydraulic and lubrication fluids and CCM 01 display unit
  • Reliable determination of contamination classes according
    to ISO 4406:99 or NAS 1638 (switchable)
  • Installation in new and existing systems
  • Internal memory for storing results (100 measured values)
  • Automatic monitoring function with control signal output
    when thresholds are exceeded (programmable)
  • RS-232 interface
  • LabVIEW data manager software (export to Microsoft Excel)
    for data management on an external computer
  • CAN bus interface (CANopen compatible)
  • Alphanumerical display
  • Sturdy case
How to buy from Eaton