Knowledge Search
Download document () of 20
We make what matters work
Hydraulic & Lubrication filters

LWF

In-line filters of the series LWF have a working pressure up to 232 PSI. Pressure peaks can be absorbed with a sufficient safety margin. The filters can be installed as suction filter, pressure filter or return-line filter.

Filter Type
Inline mounted
max. operating pressure
232 psi (16 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Core features

  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F (-10°C bis +100°C)
operating medium: mineral oil, other media on request
max. operating pressure: 232 psi (16 bar)
standard process connection: ANSI B16.5 CLASS 150 PSI or Flansch EN1092-1, PN16 
housing material: Carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
drain- and bleeder connections: G ½
measure connections: G ¼
Download Links
X
Download Close