Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Model 2596 - 10 to 48 Inches fabricated

Eaton’s Model 2596 Fabricated Automatic Self-Cleaning Pipeline Strainers are available in 10”, 12”, 14”, 16”, 18”, 20”, 24”, 30”, 36”, 48” and special sizes upon request. Continuous flow, simplified maintenance, and worry-free operation characterize the Model 2596 across numerous industries.

Technology
Backwashing
Material
Fabricated carbon steel
Flow Rate
up to 35,000 gpm (7,949 m³/h)

Applications:

  • Process Industry
  • Power Industry
  • Pulp & Paper Industry
  • Sewage and Water Treatment Plants 
  • Primary Metal Industry
  • Irrigation/pump house

Core features

  • Flow rates up to 35,000 gpm (7,949 m3/hr)
  • A broad selection of screen options
  • Automatic backwashing for operator-free service and minimal backwash effluent
  • Exclusive idL™ Seal for leak free service, available up to 24” only
  • Unitized modular assembly for easy maintenance
  • 10” to 48” and special sizes upon request
  • Fabricated carbon steel construction

How It Works - Model 2596 Automatic Self-Cleaning strainer - Eaton Filtration

The Model 2596 automatic self-cleaning strainer, designed for the continuous removal of entrained solids from liquids in pipeline systems, is available in sizes 2" through 8" in cast construction and 10" through 48" (and special sizes upon request) in fabricated construction. Design and construction are in general accordance with ASME Sec. VIII, Div. 1. A wide range of screen designs and perforation/mesh sizes are available, as well as custom designs and exotic materials.

How to buy from Eaton