Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type 31-LSF

The two-stage Eaton Type 31-LSF Separator/Filter removes 99% of all particles larger than 0.3 microns and is for applications requiring extremely fine entrainment removal.
 
The first stage is a centrifugal separator that removes slugs and heavy liquid loads. The second stage uses filter elements to remove nearly all remaining droplets plus particles as small as 0.3 microns from air, gas and steam processes. The most common application for the LSF Series Filter/Separator is for natural gas, but it is also suitable for those requiring highly pure output.

Construction
Fabricated
Material
Carbon steel or stainless steel
Options
High pressure models, ASME U code stamp

Core features

  • Fabricated construction
  • High efficiency over wide flow range
  • Removes over 99% of liquid and solid entrainment particles larger than 0.5 microns - dependent on filter installed
  • Gas, steam or air applications
  • Integral sumps

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
How to buy from Eaton