Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

SPECIFICATIONS

Materials Melt-blown polypropylene or polyester
 
Cover layers Polypropylene or polyester mesh
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring
 
Retention ratings1
1.5, 3, 5, 10, 25 µm @ > 99% efficiency
 
Sizes 01: Ø 7 x 17” L (180 x 435 mm)
02: Ø 7 x 32” L (180 x 810 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36 psi (2.5 bar)
 
Recommended change-out pressure for disposal2
11.6 – 21.7 psi (0.8 – 1.5 bar) 
 
Max. flow rates3
01: 35 GPM (8 m³/h)
02: 66 GPM (15 m³/h)
 
How to buy from Eaton
Locate a distributor